Philips LED, T-shape T140, Mains only, 55 W, CFL-i 100W, HID 125W, E27, 6500 K, 5500 lm, 15000 hour(s)
Entry LED HPI MV 5.5Klm 55W 865 E27
Product Description
LED, T-shape T140, Mains only, 55 W, E27, 6500 K, 5500 lm, 15000 hour(s), 100 lm/W, RG1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED
- Warranty period
- 1 years