Philips LED, T-shape T140, Mains only, 55 W, CFL-i 100W, HID 125W, E27, 3000 K, 5300 lm, 15000 hour(s)
Entry LED HPI MV 5.3Klm 55W 830 E27
Product Description
LED, T-shape T140, Mains only, 55 W, E27, 3000 K, 5300 lm, 15000 hour(s), 96 lm/W, RG1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED
- Warranty period
- 1 years