Global - English

Philips LED HPI, T-shape T140, Mains, 50 W, 75W CFL, 70W HID, E40, 6500 K, 5000 lm, 15000 hour(s)

TForce Core HB 50W 5.0Klm E40 865 CN GN5

Product Description

LED HPI, T-shape T140, Mains, 50 W, E40, 6500 K, 5000 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003631710
Full order code: 692234198111100

Specifications

Cap-Base
E40
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003631710 en_AA pdf 574.8 kB

Visuals

Product-Photographs-929003631710_EU
Multiple assets - Visuals
Product-Diagrams-929003631710_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 50W 5.0Klm E40 865 CN GN5 IES 5.8 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-HPL-COMF-7165398-Ref-929003630810 pdf 740.9 kB