Philips LED Highbay, Highbay, EM/Mains, 100-242 V, 160 W, HPI 400W, E39, 5000 K, 25000 lm, 50000 hour(s)

TForce HB 160W E39 850 WB JP

Product Description

LED Highbay, Highbay, EM/Mains, 100-242 V, 160 W, LED alternative to HPI 400W, E39, 5000 K, 25000 lm, 50000 hour(s), 156 lm/W, RG1

Order code: 929002473708
Full order code: 871951428660300

Specifications

Cap-Base
E39
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED Highbay
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002473708 en_AA pdf 609.2 kB

Visuals

Product-Photographs-929002473708_EU
Multiple assets - Visuals
Product-Diagrams-929002473708_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce HB 160W E39 850 WB JP ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-(Highbay-–-HPI-SON-HPL)-COMF-7165398-Ref-929002281908 pdf 701.5 kB