Global - English

Philips LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, HPI 400W, E40, 6500 K, 20000 lm, 50000 hour(s)

TForce HB 140W E40 865 NB LA

Product Description

LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, LED alternative to HPI 400W, E40, 6500 K, 20000 lm, 50000 hour(s), 142.00 lm/W

Order code: 929002281812
Full order code: 871869973268400

Specifications

Cap-Base
E40
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED Highbay
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002281812 en_AA pdf 596.9 kB

Brochures

Install instructions
Installation Instructions pdf 978.6 kB

Visuals

Product-Photographs-929002281812_EU
Multiple assets - Visuals
Product-Diagrams-929002281812_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce HB 140W E40 865 NB LA IES 3.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-COMF-7165398-Ref-929002281912 pdf 680.5 kB