Global - English

Philips LED HPI, T-shape T120, Mains only, 220-240 V, 50 W, CFL-i 65W, HID 80W, E27, 6500 K, 4500 lm, 15000 hour(s)

TForce Core HB 4.5Klm 50W E27 865

Product Description

LED HPI, T-shape T120, Mains only, 220-240 V, 50 W, LED alternative to CFL-i 65W, HID 80W, E27, 6500 K, 4500 lm, 15000 hour(s), 90 lm/W, RG1

Order code: 929004612412
Full order code: 872110309402500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004612412 en_AA pdf 754.2 kB

Visuals

Product-Photographs-929004612412_EU
Multiple assets
Product-Diagrams-929004612412_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 4.5Klm 50W E27 865 ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-LED-COMF-7165405-Ref-929004612312 pdf 951.2 kB