Global - English

Philips LED HPI, T-shape T70, Mains only, 220-240 V, 23 W, CFL-i 32W, HID 50W, E27, 6500 K, 2000 lm, 15000 hour(s)

TForce Core HB 2Klm 23W E27 865

Product Description

LED HPI, T-shape T70, Mains only, 220-240 V, 23 W, LED alternative to CFL-i 32W, HID 50W, E27, 6500 K, 2000 lm, 15000 hour(s), 86 lm/W, RG1

Order code: 929004612112
Full order code: 872110309396700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004612112 en_AA pdf 754.2 kB

Visuals

Product-Photographs-929004612112_EU
Multiple assets
Product-Diagrams-929004612112_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 2Klm 23W E27 865 ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-LED-COMF-7165405-Ref-929004612312 pdf 951.2 kB