Global - English

Philips LED HPI, T60, Mains, 110-240 V, 20 W, 31W CFL, 50W HID, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s)

TForce Core HB 1.8Klm 20W E27 865 W

Product Description

LED HPI, T60, Mains, 110-240 V, 20 W, LED alternative to 31W CFL, 50W HID, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s), 90 lm/W, PF 0.7, Beam angle 150 degree(s), RG1, IP20

Order code: 929004315612
Full order code: 872110312787700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004315612 en_AA pdf 779.4 kB

Visuals

Product-Photographs-929004315612_EU
Multiple assets
Product-Diagrams-929004315612_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 1.8Klm 20W E27 865 W ies 5.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-LED-COMF-7165405-Ref-929004271212 pdf 953.1 kB