Philips LED HPI, T120, Mains, 110-240 V, 60 W, 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s)

TForce Core HB 5Klm 60W E40 865 WV

Product Description

LED HPI, T120, Mains, 110-240 V, 60 W, LED alternative to 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s), 83 lm/W, PF 0.5, Beam angle 150 degree(s), RG1, IP20

Order code: 929004271612
Full order code: 872110306413400

Specifications

Cap-Base
E40
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004271612 en_AA pdf 555.9 kB

Visuals

Product-Photographs-929004271612_EU
Multiple assets - Visuals
Product-Diagrams-929004271612_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 5Klm 60W E40 865 WV ies 5.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-HPL-COMF-7165405-Ref-929003759412 pdf 741.0 kB