Philips LED HPI, T-shape T100, Mains, 110-240 V, 50 W, CFL-i 50W, HID 70W, E27, 6500 K, 4000 lm, 25000 hour(s)

TForce Core HB 4Klm 50W E27 865 WV

Product Description

LED HPI, T-shape T100, Mains, 110-240 V, 50 W, LED alternative to CFL-i 50W, HID 70W, E27, 6500 K, 4000 lm, 25000 hour(s), 80 lm/W, RG1

Order code: 929004271312
Full order code: 872110306407300

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004271312 en_AA pdf 521.9 kB

Visuals

Product-Photographs-929004271312_EU
Multiple assets - Visuals
Product-Diagrams-929004271312_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 4Klm 50W E27 865 WV ies 11.5 kB