Global - English

Philips LED HPI, T-shape T120, Mains only, 110-240 V, 50 W, CFL-i 65W, HID 55W, E40, 6500 K, 4000 lm, 15000 hour(s)

TForce Core HB 4Klm 50W E40 865 WV

Product Description

LED HPI, T-shape T120, Mains only, 110-240 V, 50 W, LED alternative to CFL-i 65W, HID 55W, E40, 6500 K, 4000 lm, 15000 hour(s), 80 lm/W, RG1

Order code: 929003792642
Full order code: 872016932323000

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003792642 en_AA pdf 794.7 kB

Visuals

Product-Photographs-929003792642_EU
Multiple assets
Product-Diagrams-929003792642_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 4Klm 50W E40 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Highbay-COMF-7165405-Ref-929003759212 pdf 687.6 kB