Global - English

Philips LED, T-shape T80, Mains only, 24 W, CFL-i 55W, HID 70W, E27, 3000 K, 2600 lm, 15000 hour(s)

Entry LED HPI MV 2.6Klm 24W 830 E27

Product Description

LED, T-shape T80, Mains only, 24 W, E27, 3000 K, 2600 lm, 15000 hour(s), 108 lm/W, RG1

Order code: 929003765010
Full order code: 694197061123700

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003765010 en_AA pdf 570.0 kB

Visuals

Product-Photographs-929003765010_EU
Multiple assets - Visuals
Product-Diagrams-929003765010_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Entry LED HPI MV 2.6Klm 24W 830 E27 ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003602810 pdf 691.9 kB