Global - English

Philips LED HPI, T140, Mains only, 110-240 V, 50 W, 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 15000 hour(s)

TForce Core HB 5Klm 50W E27 865 WV

Product Description

LED HPI, T140, Mains only, 110-240 V, 50 W, LED alternative to 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003759312
Full order code: 872016930313300

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003759312 en_AA pdf 573.2 kB

Visuals

Product-Photographs-929003759312_EU
Multiple assets - Visuals
Product-Diagrams-929003759312_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 5Klm 50W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-HPL-COMF-7165405-Ref-929003759412 pdf 741.0 kB