Philips LED HPI, T120, Mains only, 110-240 V, 40 W, 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 15000 hour(s)
TForce Core HB 4Klm 40W E27 865 WV
Product Description
LED HPI, T120, Mains only, 110-240 V, 40 W, LED alternative to 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 15000 hour(s), 100 lm/W, RG1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED HPI
- Warranty period
- 1 years