Philips LED HPI, T-shape T120, Mains only, 110-240 V, 40 W, CFL-i 60W, HID 45W, E27, 6500 K, 3000 lm, 15000 hour(s)

TForce Core HB 3Klm 40W E27 865 WV

Product Description

LED HPI, T-shape T120, Mains only, 110-240 V, 40 W, LED alternative to CFL-i 60W, HID 45W, E27, 6500 K, 3000 lm, 15000 hour(s), 75 lm/W, RG1

Order code: 929003759142
Full order code: 872016932315500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003759142 en_AA pdf 567.5 kB

Visuals

Product-Photographs-929003759142_EU
Multiple assets - Visuals
Product-Diagrams-929003759142_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 3Klm 40W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Highbay-COMF-7165405-Ref-929003759212 pdf 687.6 kB