Global - English

Philips LED HPI, T120, Mains only, 110-240 V, 50 W, 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 25000 hour(s)

TForce Core HB 4Klm 50W E27 865 WV

Product Description

LED HPI, T120, Mains only, 110-240 V, 50 W, LED alternative to 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 25000 hour(s), 80 lm/W, RG1

Order code: 929003758812
Full order code: 872016930321800

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003758812 en_AA pdf 568.8 kB

Visuals

Product-Photographs-929003758812_EU
Multiple assets - Visuals
Product-Diagrams-929003758812_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 4Klm 50W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003758812 pdf 742.7 kB