Global - English

Philips LED HPI, T-shape, Mains only, 100-240 V, 40 W, 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 15000 hour(s)

TForce Core HB 40W E27 865 WV G3

Product Description

LED HPI, T-shape, Mains only, 100-240 V, 40 W, LED alternative to 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 15000 hour(s), 100.00 lm/W

Order code: 929002410212
Full order code: 871869978045600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002410212 en_AA pdf 784.2 kB

Visuals

Product-Photographs-929002410212_EU
Multiple assets
Product-Diagrams-929002410212_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 40W E27 865 WV G3 IES 912 B