Global - English

Philips LED HPI, T-shape T160, Mains only, 110-240 V, 80 W, 150W CFL, 150W HID, E40, 6500 K, 9000 lm, 25000 hour(s)

TForce Core HB 80W E40 865 WV G3

Product Description

LED HPI, T-shape T160, Mains only, 110-240 V, 80 W, LED alternative to 150W CFL, 150W HID, E40, 6500 K, 9000 lm, 25000 hour(s), 112 lm/W, RG1

Order code: 929002409912
Full order code: 871869978053100

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product