Global - English

Philips CorePro, LED HPI, T-shape, Mains only, 30 W, 125, E27, 4000 K, 4000 lm, CRI 80, 15000 hour(s)

TForce Core HB MV ND 30W E27 840 G3

Product Description

CorePro, LED HPI, T-shape, Mains only, 30 W, LED alternative to 125, E27, 4000 K, 4000 lm, CRI 80, 15000 hour(s), 133.00 lm/W, EEL E, PF 0.9, Beam angle 180 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929002406402
Full order code: 871869978097500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Flux measurement reference
Sphere
Warranty period
1 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002406402 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929002406402 en_AA pdf 577.7 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core HB MV ND 30W E27 840 G3 pdf 620.4 kB

Visuals

Product-Photographs-929002406402_EU
Multiple assets - Visuals
Product-Diagrams-929002406402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB MV ND 30W E27 840 G3 IES 913 B

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Highbay-COMF-7165405-Ref-929002406402 pdf 686.4 kB