Global - English

Philips LED HPI, T-shape T80, Mains only, 100-240 V, 24 W, 175W GLS,48W CFL,70W HID, E27, 6500 K, 2800 lm, 25000 hour(s)

TForce Core HB 24W E27 865 WV

Product Description

LED HPI, T-shape T80, Mains only, 100-240 V, 24 W, LED alternative to 175W GLS,48W CFL,70W HID, E27, 6500 K, 2800 lm, 25000 hour(s), 116.00 lm/W

Order code: 929002354012
Full order code: 871869975019000

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002354012 en_AA pdf 574.9 kB

Visuals

Product-Photographs-929002354012_EU
Multiple assets - Visuals
Product-Diagrams-929002354012_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 24W E27 865 WV IES 929 B

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003758812 pdf 742.7 kB