Philips LED SON-T, Tubular, Mains only, 100-242 V, 29.7 W, SON-T 70W, E26, 5000 K, 6000 lm, 50000 hour(s)
MAS LED SON-T UE M 6Klm 29.7W 750 E26
Product Description
LED SON-T, Tubular, Mains only, 100-242 V, 29.7 W, LED alternative to SON-T 70W, E26, 5000 K, 6000 lm, 50000 hour(s), 202 lm/W, RG1
Specifications
- Cap-Base
- E26
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED SON-T
- Warranty period
- 5 years