Philips MASTER, LED HPL, Oval, Mains only, 33.5 W, HPL 200W, SON 100W, E27, 3000 K, 5600 lm, CRI 80, 50000 hour(s)
MAS LED HPL M 5.6Klm 33.5W 830 E27 FR G
Product Description
MASTER, LED HPL, Oval, Mains only, 33.5 W, LED alternative to HPL 200W, SON 100W, E27, 3000 K, 5600 lm, CRI 80, 50000 hour(s), 167 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED HPL
- Flux measurement reference
- Sphere
- Warranty period
- 5 years