Global - English

Philips MASTER, LED Highbay, Highbay, Mains only, 145 W, HPS 250W, MH 350W, EX39, 5000 K, 20000 lm, 50000 hour(s)

145HB/MAS/850/D NB DL BB G2 4/1

Product Description

MASTER, LED Highbay, Highbay, Mains only, 145 W, EX39, 5000 K, 20000 lm, 50000 hour(s), 137.00 lm/W, Plastic

Order code: 929002496204

Specifications

Cap-Base
EX39
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED Highbay
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002496204 en_AA pdf 604.8 kB

Visuals

Product-Photographs-929002496204_EU
Multiple assets - Visuals
Product-Diagrams-929002496204_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 145HB/MAS/850/D NB DL BB G2 4/1 IES 3.5 kB

Other

Environmental product declaration
EPD-Philips-LED-Highbay-COMF-7404055-Ref-929002496304 pdf 690.1 kB