Philips LED, Corncob, Mains only, 27 W, 18 W, 12 W, HPS 100/70W, MH 70/50W, E26, 3000 K, 4000 K, 5000 K, 3800 lm, 50000 hour(s)
27-18-12CC/COR/3PW/3CCT/E26 BB 6/1
Product Description
LED, Corncob, Mains only, 27 W, 18 W, 12 W, E26, 3000 K, 4000 K, 5000 K, 3800 lm, 50000 hour(s), 140 lm/W, RG1
Specifications
- Cap-Base E26
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Warranty period 5 years