Global - English

Philips LED, Corncob, Mains only, 18 W, 12 W, 9 W, HPS 70W, MH 50W, E26, 3000 K, 4000 K, 5000 K, 2400 lm, 50000 hour(s)

18-12-9CC/LED/3PW/3CCT/E26 BB 6/1

Product Description

LED, Corncob, Mains only, 18 W, 12 W, 9 W, E26, 3000 K, 4000 K, 5000 K, 2400 lm, 50000 hour(s), 133 lm/W, RG1

Order code: 929004257904

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004257904 en_AA pdf 762.8 kB

Visuals

Product-Photographs-929004257904_EU
Multiple assets
Product-Diagrams-929004257904_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 18-12-9CC/LED/3PW/3CCT/E26 BB 6/1 ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-LED-Corn-cobs-COMF-7404056-Ref-929004258104 pdf 677.3 kB