Global - English

Philips MASTER, LED, Corncob, Mains only, 150 W, HPS 320W, MH 400W, EX39, 5000 K, 23500 lm, 50000 hour(s)

150CC/LED/850/LS EX39 G2 BB 277-480V 3/1

Product Description

MASTER, LED, Corncob, Mains only, 150 W, EX39, 5000 K, 23500 lm, 50000 hour(s), 156 lm/W, Plastic

Order code: 929003507304

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003507304 en_AA pdf 834.9 kB

Visuals

Product-Photographs-929003507304_EU
Multiple assets
Product-Diagrams-929003507304_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 150CC/LED/850/LS EX39 G2 BB 277-480V 3/1 ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-LED-Corn-cobs-COMF-7404056-Ref-929002996804 pdf 698.9 kB