Global - English

Philips MASTER, LED, Corncob, Mains only, 150 W, HPS 320W, MH 400W, EX39, 4000 K, 23500 lm, 50000 hour(s)

150CC/MAS/840/LS EX39 G2 BB 277-480V 3/1

Product Description

MASTER, LED, Corncob, Mains only, 150 W, EX39, 4000 K, 23500 lm, 50000 hour(s), 156 lm/W, Plastic

Order code: 929003507204

Specifications

Cap-Base
EX39
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003507204 en_AA pdf 581.9 kB

Visuals

Product-Photographs-929003507204_EU
Multiple assets - Visuals
Product-Diagrams-929003507204_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 150CC/MAS/840/LS EX39 G2 BB 277-480V 3/1 ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-LED-Corn-cobs-COMF-7404056-Ref-929002996804 pdf 698.9 kB