Global - English

Philips MASTER, LED, Corncob, Mains only, 115 W, HPS 250W, MH 320W, EX39, 5000 K, 18000 lm, 50000 hour(s)

115CC/LED/850/LS EX39 G2 BB 277-480V 3/1

Product Description

MASTER, LED, Corncob, Mains only, 115 W, EX39, 5000 K, 18000 lm, 50000 hour(s), 156 lm/W, Plastic

Order code: 929003507104

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product