Philips MASTER, LED, Corncob, Mains only, 115 W, HPS 250W, MH 320W, EX39, 4000 K, 18000 lm, 50000 hour(s)
115CC/MAS/840/LS EX39 G2 BB 277-480V 3/1
Product Description
MASTER, LED, Corncob, Mains only, 115 W, EX39, 4000 K, 18000 lm, 50000 hour(s), 156 lm/W, Plastic
Specifications
- Cap-Base EX39
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Warranty period 5 years