Global - English

Philips LED SON-T, Tubular, Mains, 20 W, SON-T 70W, E27, 2200 K, 3200 lm, CRI 70, 25000 hour(s)

TForce Core LED road 20W 722 E27 MV

Product Description

LED SON-T, Tubular, Mains, 20 W, LED alternative to SON-T 70W, E27, 2200 K, 3200 lm, CRI 70, 25000 hour(s), 160 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), RG1, IP65, SVM 4, PstLM 1

Order code: 929004341102
Full order code: 872110312932100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 20W 722 E27 MV txt 2.9 kB
Energy Efficiency Label
Energy Efficiency Label 929004341102 pdf 68.2 kB
Product leaflet
Localized commercial leaflet 929004341102 en_AA pdf 521.5 kB

Brochures

Install instructions
Online QIG for W1 TForce SON T pdf 387.2 kB

Visuals

Product-Photographs-929004341102_EU
Multiple assets
Product-Diagrams-929004341102_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core LED road 20W 722 E27 MV IES 4.3 kB
LDT
LDT File - TForce Core LED road 20W 722 E27 MV ldt 4.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-HID-SON-T-COMF-8852552-Ref-929004341402 pdf 964.8 kB