Global - English

Philips LED HPL, Oval, Mains, 23 W, HPL 125W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s)

CorePro LED HPL/SON M 4Klm 23W840E27 FR

Product Description

LED HPL, Oval, Mains, 23 W, LED alternative to HPL 125W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s), 173 lm/W, EEL C, PF 0.5, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 0.4, PstLM 1

Order code: 929004365802
Full order code: 872110314389100

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004365802 pdf 69.2 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929004365802 en_AA pdf 556.7 kB

Brochures

Install instructions
Installation instructions pdf 45.0 MB

Visuals

Product-Photographs-929004365802_EU
Multiple assets - Visuals
Product-Diagrams-929004365802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED HPL/SON M 4Klm 23W840E27 FR ies 1.0 kB

Other

Environmental product declaration
EPD-HUB-EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929004365602 pdf 963.7 kB