Philips CorePro, LED HPL, Oval, Mains only, 18 W, HPL 80W, SON 50W, E27, 2700 K, 2600 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 18W E27 827 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 18 W, LED alternative to HPL 80W, SON 50W, E27, 2700 K, 2600 lm, CRI 80, 25000 hour(s), 144 lm/W, EEL D, PF 0.5, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929003731202
Full order code: 872016926779400

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003731202 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929003731202 en_AA pdf 613.3 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED HPL 18W E27 827 FR pdf 295.2 kB
Install instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929003731202_EU
Multiple assets - Visuals
Product-Diagrams-929003731202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 18W E27 827 FR ies 1.3 kB
IES
IES File - TForce Core LED HPL 18W E27 827 FR ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB