Global - English

Philips CorePro, LED HPL, Oval, Mains only, 13 W, HPL 50W, E27, 2700 K, 1800 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 13W E27 827 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 13 W, LED alternative to HPL 50W, E27, 2700 K, 1800 lm, CRI 80, 25000 hour(s), 138 lm/W, EEL D, PF 0.5, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929003731102
Full order code: 872016926777000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003731102 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929003731102 en_AA pdf 785.1 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED HPL 13W E27 827 FR pdf 295.2 kB
Install instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929003731102_EU
Multiple assets
Product-Diagrams-929003731102_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 13W E27 827 FR ies 1.3 kB
IES
IES File - TForce Core LED HPL 13W E27 827 FR ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB