Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 575.2 kB
Install instructions pdf 557.4 kB
Product-Photographs-929003836502_EU ZIP
Product-Diagrams-929003836502_EU ZIP
Product Description
LED HPL, Oval, Mains only, 24.5 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 hour(s), 163 lm/W, EEL C, PF 0.5, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1
E27
Dimension Drawing (with table) - TForce Core LED HPL 24.5W E27 830 FR
General uniform lighting - TForce Core LED HPL 24.5W E27 830 FR
Light Distribution Diagram - TForce Core LED HPL 24.5W E27 830 FR
Spectral Power Distribution Colour - TForce Core LED HPL 24.5W E27 830 FR
Life Expectancy Diagram
Lumen Maintenance Diagram - TForce Core LED HPL 24.5W E27 830 FR