Philips MASTER Value, LEDbulb, B35, dimmable, 15 W, E14, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass
MAS VLE LEDCandleD2.5-15WE14 B35GOLDSP G
Product Description
MASTER Value, LEDbulb, B35, dimmable, 15 W, E14, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass, 54 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- E14
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 20,000
- Lighting Technology
- LEDbulb
- Warranty period
- 2.5 years