Philips MASTER, LEDbulb, B38, dimmable, 40 W, B15, 2200 K, 2700 K, 470 lm, CRI 80, 25000 hour(s)

MAS LEDcandle DT 5.5-40W B15 B38 CL UK

Product Description

MASTER, LEDbulb, B38, dimmable, 40 W, B15, 2200 K, 2700 K, 470 lm, CRI 80, 25000 hour(s), 85.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.39, PstLM 0.9

Order code: 929002490999
Full order code: 871951430612701

Specifications

Cap-Base
B15
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002490902 pdf 66.0 kB
Product leaflet
Localized commercial leaflet 929002490999 en_AA pdf 293.4 kB

Visuals

Product-Photographs-929002490999_EU
Multiple assets - Visuals
Product-Diagrams-929002490999_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDcandle DT 5.5-40W B15 B38 CL UK IES 603 B