Philips LEDbulb, B38, dimmable, 40 W, E14, 2200 K, 2700 K, 470 lm, 25000 hour(s), Plastic

LEDcandle DT 6-40W E14 B38 CL CN

Product Description

LEDbulb, B38, dimmable, 40 W, E14, 2200 K, 2700 K, 470 lm, 25000 hour(s), Plastic, 78 lm/W

Order code: 929001140409
Full order code: 694197066598800

Specifications

Cap-Base
E14
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001140409 en_AA pdf 281.4 kB

Visuals

Product-Photographs-929001140409_EU
Multiple assets - Visuals
Product-Diagrams-929001140409_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDcandle DT 6-40W E14 B38 CL CN ies 3.5 kB

Other

Environmental product declaration
Philips-MASTER-LED-candles-and-lusters-COMF-2162-Ref-929001140408 pdf 913.9 kB