Philips LEDbulb, B38, dimmable, 25 W, E14, 2200 K, 2700 K, 250 lm, 25000 hour(s), Plastic

LEDcandle DT 4-25W E14 B38 CL CN

Product Description

LEDbulb, B38, dimmable, 25 W, E14, 2200 K, 2700 K, 250 lm, 25000 hour(s), Plastic, 62 lm/W

Order code: 929001139809
Full order code: 694197066596400

Specifications

Cap-Base
E14
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001139809 en_AA pdf 281.6 kB

Visuals

Product-Photographs-929001139809_EU
Multiple assets - Visuals
Product-Diagrams-929001139809_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDcandle DT 4-25W E14 B38 CL CN ies 3.5 kB

Other

Environmental product declaration
Philips-MASTER-LED-candles-and-lusters-COMF-2162-Ref-929001140408 pdf 913.9 kB