Philips MASTER, LEDbulb, P45, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s), Glass

MAS LEDLusterDT5.9-60W E27 927 P45CL G

Product Description

MASTER, LEDbulb, P45, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s), Glass, 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003014382
Full order code: 871951444965700

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003014382 pdf 66.9 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003014382 en_AA pdf 592.6 kB

Visuals

Product-Photographs-929003014382_EU
Multiple assets - Visuals
Product-Diagrams-929003014382_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDLusterDT5.9-60W E27 927 P45CL G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB