Philips MASTER, LEDbulb, B35, dimmable, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass

MAS LEDCandleDT3.4-40WE14 927B35CLGUK

Product Description

MASTER, LEDbulb, B35, dimmable, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003012242
Full order code: 871951446661600

Specifications

Cap-Base
E14
Nominal lifetime
25,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003012282 pdf 66.6 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003012242 en_AA pdf 562.7 kB

Visuals

Product-Photographs-929003012242_EU
Multiple assets - Visuals
Product-Diagrams-929003012242_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDCandleDT3.4-40WE14 927B35CLGUK IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB