Philips LEDbulb, G25, dimmable, 40 W, E26, 2200 K, 2700 K, 350 lm, 15000 hour(s), Glass

3.5G25/PER/UD/CL/G/E26/WGD 4/2PF T20

Product Description

LEDbulb, G25, dimmable, 40 W, E26, 2200 K, 2700 K, 350 lm, 15000 hour(s), Glass, 100 lm/W

Order code: 929003084803

Specifications

Cap-Base
E26
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003084803 en_AA pdf 566.5 kB

Visuals

Product-Photographs-929003084803_EU
Multiple assets - Visuals
Product-Diagrams-929003084803_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 3.5G25/PER/UD/CL/G/E26/WGD 4/2PF T20 IES 2.8 kB

Other

Environmental product declaration
Environmental product declaration pdf 740.7 kB