Philips LEDbulb, G16.5, dimmable, 40 W, E26, 2200 K, 2700 K, 350 lm, 15000 hour(s), Glass

3.5G16.5/PER/UD/CL/G/E26/WGD 6/2PF T20

Product Description

LEDbulb, G16.5, dimmable, 40 W, E26, 2200 K, 2700 K, 350 lm, 15000 hour(s), Glass, 100 lm/W

Order code: 929003085103

Specifications

Cap-Base
E26
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003085103 en_AA pdf 576.4 kB

Visuals

Product-Photographs-929003085103_EU
Multiple assets - Visuals
Product-Diagrams-929003085103_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 3.5G16.5/PER/UD/CL/G/E26/WGD 6/2PF T20 IES 2.7 kB

Other

Environmental product declaration
Environmental product declaration pdf 748.8 kB