Philips LEDbulb, A15, dimmable, 40 W, E12, 2200 K, 2700 K, 450 lm, 15000 hour(s), Glass

5A15/PER/UD/CL/G/E12/WGD 6/2PF T20

Product Description

LEDbulb, A15, dimmable, 40 W, E12, 2200 K, 2700 K, 450 lm, 15000 hour(s), Glass, 90 lm/W

Order code: 929002986803

Specifications

Cap-Base
E12
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002986803 en_AA pdf 570.3 kB

Visuals

Product-Photographs-929002986803_EU
Multiple assets - Visuals
Product-Diagrams-929002986803_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 5A15/PER/UD/CL/G/E12/WGD 6/2PF T20 IES 669 B

Other

Environmental product declaration
Environmental product declaration pdf 740.7 kB