Philips CorePro, LEDbulb, P45, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Plastic

CorePro lustre ND 2.8-25W E14 827 P45 FR

Product Description

CorePro, LEDbulb, P45, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Plastic, 89.00 lm/W, EEL F, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002967102
Full order code: 871951431244900

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002967102 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929002967102 en_AA pdf 292.2 kB

Visuals

Product-Photographs-929002967102_EU
Multiple assets - Visuals
Product-Diagrams-929002967102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro lustre ND 2.8-25W E14 827 P45 FR IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB