Global - English

Philips CorePro, LEDbulb, P45, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDLusterND6.5-60W P45 E27840FRG

Product Description

CorePro, LEDbulb, P45, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.55, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002029392
Full order code: 871951434770000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002029392 pdf 67.2 kB
Product leaflet
Localized commercial leaflet 929002029392 en_AA pdf 781.6 kB

Visuals

Product-Photographs-929002029392_EU
Multiple assets
Product-Diagrams-929002029392_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDLusterND6.5-60W P45 E27840FRG ies 19.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB