Philips CorePro, LEDbulb, P45, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass
CorePro LEDLusterND6.5-60W P45 E27827FRG
Product Description
CorePro, LEDbulb, P45, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.55, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 20,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere
- Warranty period
- 2 years