Global - English

Philips CorePro, LEDbulb, B35, 40 W, E14, 4000 K, 470 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDCandleND4.3-40W E14 840B35CLG

Product Description

CorePro, LEDbulb, B35, 40 W, E14, 4000 K, 470 lm, CRI 80, 15000 hour(s), Glass, 109.00 lm/W, EEL F, PF 0.48, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002024392
Full order code: 871951434740300

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002024392 pdf 66.6 kB
Product leaflet
Localized commercial leaflet 929002024392 en_AA pdf 761.4 kB

Visuals

Product-Photographs-929002024392_EU
Multiple assets
Product-Diagrams-929002024392_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDCandleND4.3-40W E14 840B35CLG ies 2.3 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB