Global - English

Philips CorePro, LEDbulb, P45, not dimmable, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDLusterND4.3-40W E27 827P45CLG

Product Description

CorePro, LEDbulb, P45, not dimmable, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass, 109.00 lm/W, EEL F, PF 0.41, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001890592
Full order code: 871951434732800

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001890592 pdf 67.4 kB
Product leaflet
Localized commercial leaflet 929001890592 en_AA pdf 338.7 kB

Visuals

Product-Photographs-929001890592_EU
Multiple assets - Visuals
Product-Diagrams-929001890592_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDLusterND4.3-40W E27 827P45CLG ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB