Global - English

Philips CorePro, LEDbulb, B35, not dimmable, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDCandleND4.3-40W E14 827B35CLG

Product Description

CorePro, LEDbulb, B35, not dimmable, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass, 109.00 lm/W, EEL F, PF 0.41, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001889792
Full order code: 871951434726700

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001889702 pdf 66.6 kB
Product leaflet
Localized commercial leaflet 929001889792 en_AA pdf 318.8 kB

Visuals

Product-Photographs-929001889792_EU
Multiple assets - Visuals
Product-Diagrams-929001889792_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDCandleND4.3-40W E14 827B35CLG ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB