Global - English

Philips CorePro, LEDbulb, P45, 25 W, E27, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDLuster ND 2.2-25W P45 E27 FRG

Product Description

CorePro, LEDbulb, P45, 25 W, E27, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass, 113.00 lm/W, EEL E, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001345692
Full order code: 871951434683300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001345692 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929001345692 en_AA pdf 508.8 kB

Visuals

Product-Photographs-929001345692_EU
Multiple assets
Product-Diagrams-929001345692_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDLuster ND 2.2-25W P45 E27 FRG ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB